IESNA:LM-63-2002
[TEST]P946839
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2B-840-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10971
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
1287.2 1611.7 1905.1 2132.2 2317.4 2422.1 2471.4 2489 2577.9 2768.2
3082.5 3479.5 3870.2 4182.3 4455.2 4704.4 4861.8 4902 4805.2 4560
4065 3209.3 2649.2 2218.8 1757.3 1236.3 812.7 569.7 444.6 384
348.3 292.8 248 86.1 41.9 6.8 0
1287.2 1623.1 1919.2 2150.3 2320.2 2435.2 2494.1 2510.5 2584.1 2755.7
3046.2 3435.3 3818.7 4141.5 4417.3 4666.5 4853.3 4920.7 4859 4651.2
4237.8 3447.2 2756.3 2314.5 1858.7 1347.8 886.3 598 458.7 397.6
351.7 297.3 250.3 106.5 44.7 8.5 0
1287.2 1608.9 1899.4 2132.8 2314.5 2446.5 2519.5 2550.7 2608.5 2762.5
3010 3355.4 3723.5 4048 4310.2 4519.8 4716.3 4812 4787.6 4621.7
4289.3 3746.2 2986.2 2456.1 2003.6 1508.7 1007.5 669.4 495 411.1
363 316 270.7 206.7 105.3 12.5 0
1287.2 1608.9 1890.9 2123.7 2317.9 2466.9 2566.5 2618.7 2673 2791.9
2976 3243.9 3562.1 3867.4 4113.2 4314.8 4484.1 4621.1 4658 4603.6
4403.7 4032.7 3511.7 2895 2314.5 1798.6 1257.8 805.3 549.3 417.9
360.7 313.2 267.3 212.9 149.5 58.3 0
1287.2 1561.3 1834.9 2073.9 2278.9 2460.1 2604.5 2700.2 2761.4 2855.4
3008.3 3204.8 3459.1 3717.9 3950.6 4151.1 4314.2 4459.2 4562.3 4590
4535.1 4366.3 4039 3544 2965.8 2375.1 1769.7 1166.6 732.8 491.6
374.9 333 289.4 220.9 148.9 46.4 0
1287.2 1536.4 1783.3 2016.1 2231.3 2430.6 2611.9 2755.1 2852.5 2943.7
3058.1 3222.3 3412.6 3638.6 3866.2 4092.8 4285.3 4436 4549.8 4643.8
4716.9 4692.5 4590 4357.2 3955.2 3434.1 2764.2 2119.7 1425.4 880.1
570.8 390.2 282.6 171 86.1 22.7 0
1287.2 1488.8 1703.5 1922.6 2135.6 2344.6 2546.2 2725.7 2874.6 2994.1
3115.3 3247.8 3393.4 3574.6 3782.4 4018 4260.4 4494.3 4701.6 4883.9
5049.9 5232.2 5314.3 5365.3 5354 5122.9 4681.7 3978.9 3049.1 2065.4
1192.1 619 316 182.4 88.9 30.6 0
1287.2 1452.6 1624.8 1812.8 2007.6 2191.6 2389.3 2581.3 2765.9 2929
3092.1 3243.3 3380.3 3528.2 3683.3 3849.8 4042.9 4261.5 4500.5 4754.2
5031.2 5428.7 5749.8 5945.8 6168.9 6330.3 6351.2 6134.3 5570.3 4657.4
3393.4 2189.9 1116.2 455.3 162.5 31.7 0
1287.2 1387.5 1508.7 1649.1 1803.2 1966.3 2132.2 2296.4 2458.9 2626
2801 2963 3139.1 3323.1 3514.6 3706.5 3919.5 4158.5 4422.9 4722.5
5072.5 5603.1 6129.8 6490.6 6951 7492.9 8072.9 8459.6 8377 7598.3
5995 3886.6 1648.5 503.5 158.6 32.8 0
1287.2 1376.2 1496.8 1625.9 1771.4 1925.5 2082.9 2239.8 2395 2552.4
2707.6 2868.4 3038.3 3222.3 3412.6 3610.3 3830 4073 4344.8 4654.6
5004 5565.8 6096.4 6487.2 6979.3 7570 8203.1 8606.3 8529.9 7701.9
5959.4 3644.3 1396.5 385.7 124.6 28.3 0
1287.2 1333.1 1395.4 1479.2 1580.6 1691 1802.6 1919.8 2041 2163.3
2286.8 2414.2 2542.8 2678.7 2824.8 2979.4 3149.3 3341.8 3574 3839.1
4161.9 4674.9 5064 5448 5916.3 6479.8 7008.7 7238.1 6998.5 6085.1
4492 2500.3 720.9 151.2 50.4 11.3 0
1287.2 1301.4 1336.5 1386.9 1456.6 1531.9 1614 1698.4 1783.9 1875.1
1964 2049.5 2137.8 2225.6 2318.5 2416.5 2519.5 2644.7 2789.7 2977.7
3249.5 3587.1 3817 4074.1 4381.6 4716.9 4945.6 4865.8 4466 3716.2
2683.8 1373.3 448 133.7 45.9 10.8 0
1287.2 1273.1 1278.2 1301.4 1339.3 1378.4 1430 1480.9 1531.3 1584
1629.9 1671.2 1705.7 1737.5 1759.5 1773.7 1787.9 1797.5 1813.3 1850.2
1938.5 1990.6 2000.2 2019.5 2049.5 2076.7 2002.5 1767.5 1432.2 1061.3
721.5 408.9 205 86.6 41.9 14.7 0
1287.2 1213.6 1170 1147.4 1145.1 1154.2 1169.4 1186.4 1198.3 1205.7
1205.1 1191 1168.9 1137.7 1096.4 1046 985.4 922.5 864.8 811
755.5 706.2 664.9 630.9 601.4 571.4 534 483.6 414 320.5
233.3 171.6 118.9 76.5 43.6 12.5 0
1287.2 1158.7 1078.8 1043.7 1035.2 1042.6 1058.4 1075.4 1083.9 1081.7
1069.8 1048.8 1018.2 980.3 936.1 890.8 843.8 796.8 750.4 699.4
647.9 601.4 567.4 547.1 539.1 540.3 539.1 523.3 484.2 419.1
318.8 219.7 154 101.4 50.4 11.3 0
1287.2 1115.6 1019.4 981.4 983.1 1004.6 1028.4 1043.7 1044.9 1034.7
1014.8 986.5 953.1 914.6 873.8 833.6 791.1 746.4 700.5 658.1
625.8 598 579.3 567.4 557.3 545.4 526.7 507.4 483.6 445.7
387.9 304.7 199.9 110.4 52.7 11.3 0
1287.2 1074.3 975.2 949.7 965.6 995 1018.2 1029.6 1025 1007.5
980.3 948 910.6 873.8 834.8 796.8 770.8 739.6 700.5 669.4
648.4 620.7 577.1 542.5 519.9 497.8 475.1 452.5 432.1 413.4
391.3 355.6 291.1 223.1 130.8 31.7 0
1287.2 1051.1 952 937.8 965 993.3 1016.5 1023.3 1012.6 984.8
951.4 913.5 872.7 836.5 805.3 787.7 766.8 745.3 724.3 677.9
636.5 603.7 570.8 540.3 508.6 480.8 453.6 428.7 402.7 372.6
343.2 316.6 277.5 239.6 167.6 65.1 0
1287.2 1031.3 937.3 935.6 965.6 992.8 1013.1 1015.4 999 969
931 889.1 851.7 817.2 794 774.2 748.7 714.1 683.5 646.7
618.4 586.7 555.6 527.2 503.5 479.1 453.1 426.4 395.3 360.7
322.8 289.4 246.3 186.3 123.5 51.5 0
1287.2 1019.9 929.9 935 967.8 994.5 1012.6 1009.2 988.2 952.5
908.4 867 831.9 805.3 792.8 762.8 716.4 662.6 641.1 622.9
590.7 565.8 544.2 512.5 488.7 470 445.7 416.8 382.3 344.3
303 284.9 245.2 160.3 116.7 71.4 0
1287.2 1017.7 925.4 935.6 968.4 995.6 1012 1007.5 982 941.8
897 856.3 821.7 805.3 786 748.1 680.1 635.4 624.1 602
573.7 543.1 514.2 492.1 478.5 466.6 444.6 417.4 384.5 346.6
306.4 316.6 252.6 168.8 128.6 47.6 0
1287.2 1017.7 924.8 937.3 969 996.2 1011.4 1009.2 984.3 942.4
897 855.7 821.2 805.9 784.3 745.8 675.1 636 626.9 601.4
572 538.6 514.8 485.3 481.4 466.6 444 417.4 386.8 346
307.5 312 216.9 174.4 126.9 45.9 0
